3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22216

Shaft Size  

N/A 75 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVC16V075SB QVC16V075SC QVC16V075SEB QVC16V075SEC QVC16V075SEM QVC16V075SEN QVC16V075SEO QVC16V075SET QVC16V075SM QVC16V075SN QVC16V075SO QVC16V075ST

Locking Style

N/A Single V-Lock

Weight

N/A 22.00 lb10.00 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450037396 0883450061353 0883450105071 0883450105118 0883450184113 0883450213042 0883450213424 0883450225465 0883450225847 0883450237888 0883450238267 0883450295277

Dimensions

Dimension BC

N/A 7.50 in190.5 mm

Dimension C

N/A 4.190 in106.40 mm

Dimension E

N/A 5.30 in134.6 mm

Dimension B Fix

N/A 2.08 in52.8 mm

Dimension B Exp

N/A 2.16 in54.9 mm

Dimension F

N/A 8.75 in222.3 mm

Dimension H

N/A 0.81 in20.6 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.33 in84.6 mm

Dimension RV

N/A 0.04 in1.0 mm

Dimension SV

N/A 3.29 in83.6 mm

Dimension G

N/A 6.375 in161.9 mm

Dimension N

N/A 1.25 in31.8 mm

Radial and Thrust Factors

C0 - Static Load

N/A 62500 lb278 kN

C - Dynamic Load (Basic)

N/A 57200 lb254 kN

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1500 rpm

Oil Lubrication - T Seal

N/A 2650 rpm

Oil Lubrication - B/C/O Seal

N/A 1200 rpm

Grease Lubrication - M/N Seal

N/A 1500 rpm

Grease Lubrication - T Seal

N/A 2200 rpm

Grease Lubrication - B/C/O Seal

N/A 1150 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.