3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22219

Shaft Size  

N/A 85 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVC19V085SB QVC19V085SC QVC19V085SEB QVC19V085SEC QVC19V085SEM QVC19V085SEN QVC19V085SEO QVC19V085SET QVC19V085SM QVC19V085SN QVC19V085SO QVC19V085ST

Locking Style

N/A Single V-Lock

Weight

N/A 32 lb14.5 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450090148 0883450090612 0883450101523 0883450101851 0883450108942 0883450109086 0883450116916 0883450117364 0883450131094 0883450131568 0883450139496 0883450139625

Dimensions

Dimension BC

N/A 8.63 in219.2 mm

Dimension C

N/A 4.900 in124.50 mm

Dimension E

N/A 6.10 in154.9 mm

Dimension B Fix

N/A 2.46 in62.5 mm

Dimension B Exp

N/A 2.54 in64.5 mm

Dimension F

N/A 10.34 in262.6 mm

Dimension H

N/A 1.00 in25.4 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 3.77 in95.8 mm

Dimension RV

N/A 0.08 in2.0 mm

Dimension SV

N/A 3.69 in93.7 mm

Dimension G

N/A 7.375 in187.3 mm

Dimension N

N/A 1.31 in33.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 99000 lb441 kN

C - Dynamic Load (Basic)

N/A 86600 lb385 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.88

Y2 - Geometry Factor

N/A 4.29

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1300 rpm

Oil Lubrication - T Seal

N/A 2200 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1300 rpm

Grease Lubrication - T Seal

N/A 1800 rpm

Grease Lubrication - B/C/O Seal

N/A 950 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.