3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size  

N/A 4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVC22V400SB QVC22V400SC QVC22V400SEB QVC22V400SEC QVC22V400SEM QVC22V400SEN QVC22V400SEO QVC22V400SET QVC22V400SM QVC22V400SN QVC22V400SO QVC22V400ST

Locking Style

N/A Single V-Lock

Weight

N/A 43 lb19.50 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450038027 0883450062015 0883450105859 0883450105897 0883450184199 0883450213127 0883450213509 0883450225540 0883450225922 0883450237963 0883450238342 0883450295406

Dimensions

Dimension BC

N/A 9.38 in238.3 mm

Dimension C

N/A 5.5000 in139.70 mm

Dimension E

N/A 6.63 in168.4 mm

Dimension B Fix

N/A 2.37 in60.2 mm

Dimension B Exp

N/A 2.45 in62.2 mm

Dimension F

N/A 10.88 in276.4 mm

Dimension H

N/A 1.00 in25.4 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 4.54 in115.3 mm

Dimension RV

N/A 0.41 in10.4 mm

Dimension SV

N/A 4.13 in104.9 mm

Dimension G

N/A 8.125 in206.4 mm

Dimension N

N/A 2.13 in54.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lb653 kN

C - Dynamic Load (Basic)

N/A 125000 lb555 kN

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.