3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size  

N/A 4-7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVC26V407SB QVC26V407SC QVC26V407SEB QVC26V407SEC QVC26V407SEM QVC26V407SEN QVC26V407SEO QVC26V407SET QVC26V407SM QVC26V407SN QVC26V407SO QVC26V407ST

Locking Style

N/A Single V-Lock

Weight

N/A 72 lb32.7 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450039192 0883450288033 0883450288118 0883450289559 0883450289634 0883450291071 0883450291156 0883450292597 0883450292672 0883450294119 0883450294195 0883450295437

Dimensions

Dimension BC

N/A 11.75 in298.5 mm

Dimension C

N/A 6.880 in174.80 mm

Dimension E

N/A 5.88 in149.4 mm

Dimension B Fix

N/A 3.40 in86.4 mm

Dimension B Exp

N/A 3.48 in88.4 mm

Dimension F

N/A 13.50 in342.9 mm

Dimension H

N/A 1.00 in25.4 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 5.30 in134.6 mm

Dimension RV

N/A 0.52 in13.2 mm

Dimension SV

N/A 5.82 in147.8 mm

Dimension G

N/A 10.250 in260.4 mm

Dimension N

N/A 1.90 in48.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lb945 kN

C - Dynamic Load (Basic)

N/A 170000 lb757 kN

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.