3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size  

N/A 4-1/2 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVC26V408SB QVC26V408SC QVC26V408SEB QVC26V408SEC QVC26V408SEM QVC26V408SEN QVC26V408SEO QVC26V408SET QVC26V408SM QVC26V408SN QVC26V408SO QVC26V408ST

Locking Style

N/A Single V-Lock

Weight

N/A 72 lb32.7 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450039222 0883450288040 0883450288125 0883450289566 0883450289641 0883450291088 0883450291163 0883450292603 0883450292689 0883450294126 0883450294201 0883450295444

Dimensions

Dimension BC

N/A 11.75 in298.5 mm

Dimension C

N/A 6.880 in174.80 mm

Dimension E

N/A 5.88 in149.4 mm

Dimension B Fix

N/A 3.40 in86.4 mm

Dimension B Exp

N/A 3.48 in88.4 mm

Dimension F

N/A 13.50 in342.9 mm

Dimension H

N/A 1.00 in25.4 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 5.30 in134.6 mm

Dimension RV

N/A 0.52 in13.2 mm

Dimension SV

N/A 5.82 in147.8 mm

Dimension G

N/A 10.250 in260.4 mm

Dimension N

N/A 1.90 in48.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lb945 kN

C - Dynamic Load (Basic)

N/A 170000 lb757 kN

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.