3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22212

Shaft Size  

N/A 55 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVCW12V055SB QVCW12V055SC QVCW12V055SEB QVCW12V055SEC QVCW12V055SEM QVCW12V055SEN QVCW12V055SEO QVCW12V055SET QVCW12V055SM QVCW12V055SN QVCW12V055SO QVCW12V055ST

Locking Style

N/A Single V-Lock

Weight

N/A 13 lb5.9 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450091114 0883450091244 0883450102667 0883450103268 0883450109475 0883450109666 0883450118668 0883450119290 0883450132848 0883450133517 0883450140256 0883450140447

Dimensions

Dimension BC

N/A 6.00 in152.4 mm

Dimension C

N/A 3.160 in80.30 mm

Dimension E

N/A 4.24 in107.7 mm

Dimension B Fix

N/A 1.70 in43.2 mm

Dimension B Exp

N/A 1.79 in45.5 mm

Dimension F

N/A 7.13 in181.1 mm

Dimension H

N/A 0.56 in14.2 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension L

N/A 3.33 in84.6 mm

Dimension RV

N/A 0.19 in4.8 mm

Dimension SV

N/A 3.14 in79.8 mm

Dimension G

N/A 5.000 in127.0 mm

Dimension N

N/A 1.63 in41.4 mm

Radial and Thrust Factors

C0 - Static Load

N/A 39000 lb174 kN

C - Dynamic Load (Basic)

N/A 38100 lb169 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2000 rpm

Oil Lubrication - T Seal

N/A 3500 rpm

Oil Lubrication - B/C/O Seal

N/A 1650 rpm

Grease Lubrication - M/N Seal

N/A 2000 rpm

Grease Lubrication - T Seal

N/A 3000 rpm

Grease Lubrication - B/C/O Seal

N/A 1550 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.