3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22212

Shaft Size  

N/A 2-3/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVCW12V203SB QVCW12V203SC QVCW12V203SEB QVCW12V203SEC QVCW12V203SEM QVCW12V203SEN QVCW12V203SEO QVCW12V203SET QVCW12V203SM QVCW12V203SN QVCW12V203SO QVCW12V203ST

Locking Style

N/A Single V-Lock

Weight

N/A 13 lb5.9 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450091091 0883450091220 0883450102568 0883450103169 0883450109444 0883450109642 0883450118569 0883450119191 0883450132749 0883450133418 0883450140218 0883450140423

Dimensions

Dimension BC

N/A 6.00 in152.4 mm

Dimension C

N/A 3.160 in80.30 mm

Dimension E

N/A 4.24 in107.7 mm

Dimension B Fix

N/A 1.70 in43.2 mm

Dimension B Exp

N/A 1.79 in45.5 mm

Dimension F

N/A 7.13 in181.1 mm

Dimension H

N/A 0.56 in14.2 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension L

N/A 3.33 in84.6 mm

Dimension RV

N/A 0.19 in4.8 mm

Dimension SV

N/A 3.14 in79.8 mm

Dimension G

N/A 5.000 in127.0 mm

Dimension N

N/A 1.63 in41.4 mm

Radial and Thrust Factors

C0 - Static Load

N/A 39000 lb174 kN

C - Dynamic Load (Basic)

N/A 38100 lb169 kN

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.84

Y2 - Geometry Factor

N/A 4.23

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2000 rpm

Oil Lubrication - T Seal

N/A 3500 rpm

Oil Lubrication - B/C/O Seal

N/A 1650 rpm

Grease Lubrication - M/N Seal

N/A 2000 rpm

Grease Lubrication - T Seal

N/A 3000 rpm

Grease Lubrication - B/C/O Seal

N/A 1550 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0030

Eng Internal Radial Clearance - Max

N/A 0.0037

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.