3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size  

N/A 3-3/4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVCW22V312SB QVCW22V312SC QVCW22V312SEB QVCW22V312SEC QVCW22V312SEM QVCW22V312SEN QVCW22V312SEO QVCW22V312SET QVCW22V312SM QVCW22V312SN QVCW22V312SO QVCW22V312ST

Locking Style

N/A Single V-Lock

Weight

N/A 43 lb19.50 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450091183 0883450091312 0883450102964 0883450103596 0883450109581 0883450109772 0883450118996 0883450119665 0883450133210 0883450133845 0883450140386 0883450140515

Dimensions

Dimension BC

N/A 9.38 in238.3 mm

Dimension C

N/A 5.5000 in139.70 mm

Dimension E

N/A 6.63 in168.4 mm

Dimension B Fix

N/A 2.03 in51.6 mm

Dimension B Exp

N/A 2.11 in53.6 mm

Dimension F

N/A 10.88 in276.4 mm

Dimension H

N/A 1.00 in25.4 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 4.32 in109.7 mm

Dimension RV

N/A 0.19 in4.8 mm

Dimension SV

N/A 4.13 in104.9 mm

Dimension G

N/A 8.125 in206.4 mm

Dimension N

N/A 2.25 in57.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lb653 kN

C - Dynamic Load (Basic)

N/A 125000 lb555 kN

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.