3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size  

N/A 115 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVCW26V115SB QVCW26V115SC QVCW26V115SEB QVCW26V115SEC QVCW26V115SEM QVCW26V115SEN QVCW26V115SEO QVCW26V115SET QVCW26V115SM QVCW26V115SN QVCW26V115SO QVCW26V115ST

Locking Style

N/A Single V-Lock

Weight

N/A 72 lb32.7 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450286510 0883450286596 0883450286695 0883450286770 0883450288217 0883450288293 0883450289733 0883450289818 0883450291255 0883450291330 0883450292771 0883450292856

Dimensions

Dimension BC

N/A 11.75 in298.5 mm

Dimension C

N/A 6.880 in174.80 mm

Dimension E

N/A 5.88 in149.4 mm

Dimension B Fix

N/A 2.85 in72.4 mm

Dimension B Exp

N/A 2.93 in74.4 mm

Dimension F

N/A 13.50 in342.9 mm

Dimension H

N/A 1.00 in25.4 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 5.53 in140.5 mm

Dimension RV

N/A 0.29 in7.4 mm

Dimension SV

N/A 5.82 in147.8 mm

Dimension G

N/A 10.250 in260.4 mm

Dimension N

N/A 2.69 in68.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lb945 kN

C - Dynamic Load (Basic)

N/A 170000 lb757 kN

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.