3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22228

Shaft Size  

N/A 125 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVCW28V125SB QVCW28V125SC QVCW28V125SEB QVCW28V125SEC QVCW28V125SEM QVCW28V125SEN QVCW28V125SEO QVCW28V125SET QVCW28V125SM QVCW28V125SN QVCW28V125SO QVCW28V125ST

Locking Style

N/A Single V-Lock

Weight

N/A 102 lb46.300 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450091152 0883450091282 0883450102797 0883450103466 0883450109536 0883450109727 0883450118866 0883450119498 0883450133043 0883450133715 0883450140355 0883450140485

Dimensions

Dimension BC

N/A 12.75 in323.9 mm

Dimension C

N/A 7.480 in190.000 mm

Dimension E

N/A 6.38 in162.1 mm

Dimension B Fix

N/A 2.62 in66.5 mm

Dimension B Exp

N/A 2.70 in68.6 mm

Dimension F

N/A 14.75 in374.7 mm

Dimension H

N/A 1.03 in26.2 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 5.69 in144.5 mm

Dimension RV

N/A 0.13 in3.3 mm

Dimension SV

N/A 5.82 in147.8 mm

Dimension G

N/A 11.000 in279.4 mm

Dimension N

N/A 3.07 in78.0 mm

Radial and Thrust Factors

C0 - Static Load

N/A 237000 lb1060 kN

C - Dynamic Load (Basic)

N/A 194000 lb863 kN

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.67

Y2 - Geometry Factor

N/A 3.98

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 1200 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 650 rpm

Grease Lubrication - T Seal

N/A 900 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0063

Eng Internal Radial Clearance - Max

N/A 0.0079

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.