3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22228

Shaft Size  

N/A 4-15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVCW28V415SB QVCW28V415SC QVCW28V415SEB QVCW28V415SEC QVCW28V415SEM QVCW28V415SEN QVCW28V415SEO QVCW28V415SET QVCW28V415SM QVCW28V415SN QVCW28V415SO QVCW28V415ST

Locking Style

N/A Single V-Lock

Weight

N/A 102 lb46.300 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450091138 0883450091268 0883450102766 0883450103367 0883450109505 0883450109703 0883450118767 0883450119399 0883450132947 0883450133616 0883450140317 0883450140461

Dimensions

Dimension BC

N/A 12.75 in323.9 mm

Dimension C

N/A 7.480 in190.000 mm

Dimension E

N/A 6.38 in162.1 mm

Dimension B Fix

N/A 2.62 in66.5 mm

Dimension B Exp

N/A 2.70 in68.6 mm

Dimension F

N/A 14.75 in374.7 mm

Dimension H

N/A 1.03 in26.2 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 5.69 in144.5 mm

Dimension RV

N/A 0.13 in3.3 mm

Dimension SV

N/A 5.82 in147.8 mm

Dimension G

N/A 11.000 in279.4 mm

Dimension N

N/A 3.07 in78.0 mm

Radial and Thrust Factors

C0 - Static Load

N/A 237000 lb1060 kN

C - Dynamic Load (Basic)

N/A 194000 lb863 kN

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.67

Y2 - Geometry Factor

N/A 3.98

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 1200 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 650 rpm

Grease Lubrication - T Seal

N/A 900 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0063

Eng Internal Radial Clearance - Max

N/A 0.0079

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.