3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22228

Shaft Size  

N/A 5 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVCW28V500SB QVCW28V500SC QVCW28V500SEB QVCW28V500SEC QVCW28V500SEM QVCW28V500SEN QVCW28V500SEO QVCW28V500SET QVCW28V500SM QVCW28V500SN QVCW28V500SO QVCW28V500ST

Locking Style

N/A Single V-Lock

Weight

N/A 102 lb46.300 Kg

Housing Construction

N/A Piloted Flange Cartridge

UPC Code

N/A 0883450091145 0883450091275 0883450102773 0883450103398 0883450109529 0883450109710 0883450118798 0883450119467 0883450133012 0883450133647 0883450140324 0883450140478

Dimensions

Dimension BC

N/A 12.75 in323.9 mm

Dimension C

N/A 7.480 in190.000 mm

Dimension E

N/A 6.38 in162.1 mm

Dimension B Fix

N/A 2.62 in66.5 mm

Dimension B Exp

N/A 2.70 in68.6 mm

Dimension F

N/A 14.75 in374.7 mm

Dimension H

N/A 1.03 in26.2 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 5.69 in144.5 mm

Dimension RV

N/A 0.13 in3.3 mm

Dimension SV

N/A 5.82 in147.8 mm

Dimension G

N/A 11.000 in279.4 mm

Dimension N

N/A 3.07 in78.0 mm

Radial and Thrust Factors

C0 - Static Load

N/A 237000 lb1060 kN

C - Dynamic Load (Basic)

N/A 194000 lb863 kN

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.67

Y2 - Geometry Factor

N/A 3.98

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 1200 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 650 rpm

Grease Lubrication - T Seal

N/A 900 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0063

Eng Internal Radial Clearance - Max

N/A 0.0079

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.