3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size  

N/A 60 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVTU14V060SB QVTU14V060SC QVTU14V060SEB QVTU14V060SEC QVTU14V060SEM QVTU14V060SEN QVTU14V060SEO QVTU14V060SET QVTU14V060SM QVTU14V060SN QVTU14V060SO QVTU14V060ST

Locking Style

N/A Single V-Lock

Weight

N/A 17.0 lb7.7 Kg

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450358620 0883450358637 0883450358644 0883450358651 0883450358668 0883450358675 0883450358682 0883450358699 0883450358705 0883450358712 0883450358729 0883450358736

Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension C

N/A 0.88 in22.4 mm

Dimension D

N/A 5.88 in149.4 mm

Dimension E

N/A 5.13 in130.3 mm

Dimension F

N/A 1.31 in33.3 mm

Dimension G

N/A 1.31 in33.3 mm

Dimension J

N/A 3.75 in95.3 mm

Dimension L

N/A 7.63 in193.8 mm

Dimension N

N/A 3.48 in88.4 mm

Dimension P

N/A 4.75 in120.7 mm

Dimension RV

N/A 0.13 in3.3 mm

Dimension S

N/A 1.060 in26.90 mm

Dimension TV

N/A 3.35 in85.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 52000 lb231 kN

C - Dynamic Load (Basic)

N/A 47800 lb213 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.075 mm0.0030 in

Pre Install Clearance Max

N/A 0.094 mm0.0037 in
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.