3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size  

N/A 65 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVTU14V065SB QVTU14V065SC QVTU14V065SEB QVTU14V065SEC QVTU14V065SEM QVTU14V065SEN QVTU14V065SEO QVTU14V065SET QVTU14V065SM QVTU14V065SN QVTU14V065SO QVTU14V065ST

Locking Style

N/A Single V-Lock

Weight

N/A 17.0 lb7.7 Kg

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450358743 0883450358750 0883450358767 0883450358774 0883450358781 0883450358798 0883450358804 0883450358811 0883450358828 0883450358835 0883450358842 0883450358859

Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension C

N/A 0.88 in22.4 mm

Dimension D

N/A 5.88 in149.4 mm

Dimension E

N/A 5.13 in130.3 mm

Dimension F

N/A 1.31 in33.3 mm

Dimension G

N/A 1.31 in33.3 mm

Dimension J

N/A 3.75 in95.3 mm

Dimension L

N/A 7.63 in193.8 mm

Dimension N

N/A 3.48 in88.4 mm

Dimension P

N/A 4.75 in120.7 mm

Dimension RV

N/A 0.13 in3.3 mm

Dimension S

N/A 1.060 in26.90 mm

Dimension TV

N/A 3.35 in85.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 52000 lb231 kN

C - Dynamic Load (Basic)

N/A 47800 lb213 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.075 mm0.0030 in

Pre Install Clearance Max

N/A 0.094 mm0.0037 in
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.