3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22214

Shaft Size  

N/A 2-7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVTU14V207SB QVTU14V207SC QVTU14V207SEB QVTU14V207SEC QVTU14V207SEM QVTU14V207SEN QVTU14V207SEO QVTU14V207SET QVTU14V207SM QVTU14V207SN QVTU14V207SO QVTU14V207ST

Locking Style

N/A Single V-Lock

Weight

N/A 17.0 lb7.7 Kg

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450358866 0883450358873 0883450358880 0883450358897 0883450358903 0883450358910 0883450358927 0883450358934 0883450358941 0883450358958 0883450358965 0883450358972

Dimensions

Dimension A

N/A 2.75 in69.9 mm

Dimension C

N/A 0.88 in22.4 mm

Dimension D

N/A 5.88 in149.4 mm

Dimension E

N/A 5.13 in130.3 mm

Dimension F

N/A 1.31 in33.3 mm

Dimension G

N/A 1.31 in33.3 mm

Dimension J

N/A 3.75 in95.3 mm

Dimension L

N/A 7.63 in193.8 mm

Dimension N

N/A 3.48 in88.4 mm

Dimension P

N/A 4.75 in120.7 mm

Dimension RV

N/A 0.13 in3.3 mm

Dimension S

N/A 1.060 in26.90 mm

Dimension TV

N/A 3.35 in85.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 52000 lb231 kN

C - Dynamic Load (Basic)

N/A 47800 lb213 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.32

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1700 rpm

Oil Lubrication - T Seal

N/A 3050 rpm

Oil Lubrication - B/C/O Seal

N/A 1400 rpm

Grease Lubrication - M/N Seal

N/A 1700 rpm

Grease Lubrication - T Seal

N/A 2600 rpm

Grease Lubrication - B/C/O Seal

N/A 1400 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.075 mm0.0030 in

Pre Install Clearance Max

N/A 0.094 mm0.0037 in
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.