3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22216

Shaft Size  

N/A 75 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVTU16V075SB QVTU16V075SC QVTU16V075SEB QVTU16V075SEC QVTU16V075SEM QVTU16V075SEN QVTU16V075SEO QVTU16V075SET QVTU16V075SM QVTU16V075SN QVTU16V075SO QVTU16V075ST

Locking Style

N/A Single V-Lock

Weight

N/A 35 lb15.90 Kg

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450359221 0883450359238 0883450359245 0883450359252 0883450359269 0883450359276 0883450359283 0883450359290 0883450359306 0883450359313 0883450359320 0883450359337

Dimensions

Dimension A

N/A 3.00 in76.2 mm

Dimension C

N/A 1.00 in25.4 mm

Dimension D

N/A 6.75 in171.5 mm

Dimension E

N/A 5.94 in150.9 mm

Dimension F

N/A 1.56 in39.6 mm

Dimension G

N/A 1.56 in39.6 mm

Dimension J

N/A 4.25 in108.0 mm

Dimension L

N/A 8.65 in219.7 mm

Dimension N

N/A 3.55 in90.2 mm

Dimension P

N/A 4.75 in120.7 mm

Dimension RV

N/A 0.09 in2.3 mm

Dimension S

N/A 1.810 in46.00 mm

Dimension TV

N/A 3.45 in87.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 62500 lb278 kN

C - Dynamic Load (Basic)

N/A 57200 lb254 kN

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1500 rpm

Oil Lubrication - T Seal

N/A 2650 rpm

Oil Lubrication - B/C/O Seal

N/A 1200 rpm

Grease Lubrication - M/N Seal

N/A 1500 rpm

Grease Lubrication - T Seal

N/A 2200 rpm

Grease Lubrication - B/C/O Seal

N/A 1150 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.095 mm0.0037 in

Pre Install Clearance Max

N/A 0.120 mm0.0047 in
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.