3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22216

Shaft Size  

N/A 2-11/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVTU16V211SB QVTU16V211SC QVTU16V211SEB QVTU16V211SEC QVTU16V211SEM QVTU16V211SEN QVTU16V211SEO QVTU16V211SET QVTU16V211SM QVTU16V211SN QVTU16V211SO QVTU16V211ST

Locking Style

N/A Single V-Lock

Weight

N/A 35 lb15.90 Kg

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450359344 0883450359351 0883450359368 0883450359375 0883450359382 0883450359399 0883450359405 0883450359412 0883450359429 0883450359436 0883450359443 0883450359450

Dimensions

Dimension A

N/A 3.00 in76.2 mm

Dimension C

N/A 1.00 in25.4 mm

Dimension D

N/A 6.75 in171.5 mm

Dimension E

N/A 5.94 in150.9 mm

Dimension F

N/A 1.56 in39.6 mm

Dimension G

N/A 1.56 in39.6 mm

Dimension J

N/A 4.25 in108.0 mm

Dimension L

N/A 8.65 in219.7 mm

Dimension N

N/A 3.55 in90.2 mm

Dimension P

N/A 4.75 in120.7 mm

Dimension RV

N/A 0.09 in2.3 mm

Dimension S

N/A 1.810 in46.00 mm

Dimension TV

N/A 3.45 in87.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 62500 lb278 kN

C - Dynamic Load (Basic)

N/A 57200 lb254 kN

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1500 rpm

Oil Lubrication - T Seal

N/A 2650 rpm

Oil Lubrication - B/C/O Seal

N/A 1200 rpm

Grease Lubrication - M/N Seal

N/A 1500 rpm

Grease Lubrication - T Seal

N/A 2200 rpm

Grease Lubrication - B/C/O Seal

N/A 1150 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.095 mm0.0037 in

Pre Install Clearance Max

N/A 0.120 mm0.0047 in
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.