3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22216

Shaft Size  

N/A 2-15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVTU16V215SB QVTU16V215SC QVTU16V215SEB QVTU16V215SEC QVTU16V215SEM QVTU16V215SEN QVTU16V215SEO QVTU16V215SET QVTU16V215SM QVTU16V215SN QVTU16V215SO QVTU16V215ST

Locking Style

N/A Single V-Lock

Weight

N/A 35 lb15.90 Kg

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450359580 0883450359597 0883450359603 0883450359610 0883450359627 0883450359634 0883450359641 0883450359658 0883450359665 0883450359672 0883450359689 0883450359696

Dimensions

Dimension A

N/A 3.00 in76.2 mm

Dimension C

N/A 1.00 in25.4 mm

Dimension D

N/A 6.75 in171.5 mm

Dimension E

N/A 5.94 in150.9 mm

Dimension F

N/A 1.56 in39.6 mm

Dimension G

N/A 1.56 in39.6 mm

Dimension J

N/A 4.25 in108.0 mm

Dimension L

N/A 8.65 in219.7 mm

Dimension N

N/A 3.55 in90.2 mm

Dimension P

N/A 4.75 in120.7 mm

Dimension RV

N/A 0.09 in2.3 mm

Dimension S

N/A 1.810 in46.00 mm

Dimension TV

N/A 3.45 in87.6 mm

Radial and Thrust Factors

C0 - Static Load

N/A 62500 lb278 kN

C - Dynamic Load (Basic)

N/A 57200 lb254 kN

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1500 rpm

Oil Lubrication - T Seal

N/A 2650 rpm

Oil Lubrication - B/C/O Seal

N/A 1200 rpm

Grease Lubrication - M/N Seal

N/A 1500 rpm

Grease Lubrication - T Seal

N/A 2200 rpm

Grease Lubrication - B/C/O Seal

N/A 1150 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0020 in0.051 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.095 mm0.0037 in

Pre Install Clearance Max

N/A 0.120 mm0.0047 in
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.