3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22219

Shaft Size  

N/A 85 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVTU19V085SB QVTU19V085SC QVTU19V085SEB QVTU19V085SEC QVTU19V085SEM QVTU19V085SEN QVTU19V085SEO QVTU19V085SET QVTU19V085SM QVTU19V085SN QVTU19V085SO QVTU19V085ST

Locking Style

N/A Single V-Lock

Weight

N/A 44 lb20.00 Kg

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450359948 0883450359955 0883450359962 0883450359979 0883450359986 0883450359993 0883450360005 0883450360012 0883450360029 0883450360036 0883450360043 0883450360050

Dimensions

Dimension A

N/A 3.63 in92.2 mm

Dimension C

N/A 1.00 in25.4 mm

Dimension D

N/A 7.63 in193.8 mm

Dimension E

N/A 6.81 in173.0 mm

Dimension F

N/A 1.81 in46.0 mm

Dimension G

N/A 1.88 in47.8 mm

Dimension J

N/A 4.88 in124.0 mm

Dimension L

N/A 10.12 in257.0 mm

Dimension N

N/A 3.92 in99.6 mm

Dimension P

N/A 6.25 in158.8 mm

Dimension RV

N/A 0.02 in0.5 mm

Dimension S

N/A 1.810 in46.00 mm

Dimension TV

N/A 3.90 in99.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 99000 lb441 kN

C - Dynamic Load (Basic)

N/A 86600 lb385 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.88

Y2 - Geometry Factor

N/A 4.29

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1300 rpm

Oil Lubrication - T Seal

N/A 2200 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1300 rpm

Grease Lubrication - T Seal

N/A 1800 rpm

Grease Lubrication - B/C/O Seal

N/A 950 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.110 mm0.0043 in

Pre Install Clearance Max

N/A 0.140 mm0.0055 in
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.