3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22219

Shaft Size  

N/A 90 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVTU19V090SB QVTU19V090SC QVTU19V090SEB QVTU19V090SEC QVTU19V090SEM QVTU19V090SEN QVTU19V090SEO QVTU19V090SET QVTU19V090SM QVTU19V090SN QVTU19V090SO QVTU19V090ST

Locking Style

N/A Single V-Lock

Weight

N/A 44 lb20.00 Kg

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450360067 0883450360074 0883450360081 0883450360098 0883450360104 0883450360111 0883450360128 0883450360135 0883450360142 0883450360159 0883450360166 0883450360173

Dimensions

Dimension A

N/A 3.63 in92.2 mm

Dimension C

N/A 1.00 in25.4 mm

Dimension D

N/A 7.63 in193.8 mm

Dimension E

N/A 6.81 in173.0 mm

Dimension F

N/A 1.81 in46.0 mm

Dimension G

N/A 1.88 in47.8 mm

Dimension J

N/A 4.88 in124.0 mm

Dimension L

N/A 10.12 in257.0 mm

Dimension N

N/A 3.92 in99.6 mm

Dimension P

N/A 6.25 in158.8 mm

Dimension RV

N/A 0.02 in0.5 mm

Dimension S

N/A 1.810 in46.00 mm

Dimension TV

N/A 3.90 in99.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 99000 lb441 kN

C - Dynamic Load (Basic)

N/A 86600 lb385 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.88

Y2 - Geometry Factor

N/A 4.29

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1300 rpm

Oil Lubrication - T Seal

N/A 2200 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1300 rpm

Grease Lubrication - T Seal

N/A 1800 rpm

Grease Lubrication - B/C/O Seal

N/A 950 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.110 mm0.0043 in

Pre Install Clearance Max

N/A 0.140 mm0.0055 in
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.