3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22219

Shaft Size  

N/A 3-3/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVTU19V303SB QVTU19V303SC QVTU19V303SEB QVTU19V303SEC QVTU19V303SEM QVTU19V303SEN QVTU19V303SEO QVTU19V303SET QVTU19V303SM QVTU19V303SN QVTU19V303SO QVTU19V303ST

Locking Style

N/A Single V-Lock

Weight

N/A 44 lb20.00 Kg

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450360180 0883450360197 0883450360203 0883450360210 0883450360227 0883450360234 0883450360241 0883450360258 0883450360265 0883450360272 0883450360289 0883450360296

Dimensions

Dimension A

N/A 3.63 in92.2 mm

Dimension C

N/A 1.00 in25.4 mm

Dimension D

N/A 7.63 in193.8 mm

Dimension E

N/A 6.81 in173.0 mm

Dimension F

N/A 1.81 in46.0 mm

Dimension G

N/A 1.88 in47.8 mm

Dimension J

N/A 4.88 in124.0 mm

Dimension L

N/A 10.12 in257.0 mm

Dimension N

N/A 3.92 in99.6 mm

Dimension P

N/A 6.25 in158.8 mm

Dimension RV

N/A 0.02 in0.5 mm

Dimension S

N/A 1.810 in46.00 mm

Dimension TV

N/A 3.90 in99.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 99000 lb441 kN

C - Dynamic Load (Basic)

N/A 86600 lb385 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.88

Y2 - Geometry Factor

N/A 4.29

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1300 rpm

Oil Lubrication - T Seal

N/A 2200 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1300 rpm

Grease Lubrication - T Seal

N/A 1800 rpm

Grease Lubrication - B/C/O Seal

N/A 950 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.110 mm0.0043 in

Pre Install Clearance Max

N/A 0.140 mm0.0055 in
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.