3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22219

Shaft Size  

N/A 3-1/4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVTU19V304SB QVTU19V304SC QVTU19V304SEB QVTU19V304SEC QVTU19V304SEM QVTU19V304SEN QVTU19V304SEO QVTU19V304SET QVTU19V304SM QVTU19V304SN QVTU19V304SO QVTU19V304ST

Locking Style

N/A Single V-Lock

Weight

N/A 44 lb20.00 Kg

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450360302 0883450360319 0883450360326 0883450360333 0883450360340 0883450360357 0883450360364 0883450360371 0883450360388 0883450360395 0883450360401 0883450360418

Dimensions

Dimension A

N/A 3.63 in92.2 mm

Dimension C

N/A 1.00 in25.4 mm

Dimension D

N/A 7.63 in193.8 mm

Dimension E

N/A 6.81 in173.0 mm

Dimension F

N/A 1.81 in46.0 mm

Dimension G

N/A 1.88 in47.8 mm

Dimension J

N/A 4.88 in124.0 mm

Dimension L

N/A 10.12 in257.0 mm

Dimension N

N/A 3.92 in99.6 mm

Dimension P

N/A 6.25 in158.8 mm

Dimension RV

N/A 0.02 in0.5 mm

Dimension S

N/A 1.810 in46.00 mm

Dimension TV

N/A 3.90 in99.1 mm

Radial and Thrust Factors

C0 - Static Load

N/A 99000 lb441 kN

C - Dynamic Load (Basic)

N/A 86600 lb385 kN

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.88

Y2 - Geometry Factor

N/A 4.29

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1300 rpm

Oil Lubrication - T Seal

N/A 2200 rpm

Oil Lubrication - B/C/O Seal

N/A 1000 rpm

Grease Lubrication - M/N Seal

N/A 1300 rpm

Grease Lubrication - T Seal

N/A 1800 rpm

Grease Lubrication - B/C/O Seal

N/A 950 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0043

Eng Internal Radial Clearance - Max

N/A 0.0055

Pre Install Clearance Min

N/A 0.110 mm0.0043 in

Pre Install Clearance Max

N/A 0.140 mm0.0055 in
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.