3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size  

N/A 100 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A QVTU22V100SB QVTU22V100SC QVTU22V100SEB QVTU22V100SEC QVTU22V100SEM QVTU22V100SEN QVTU22V100SEO QVTU22V100SET QVTU22V100SM QVTU22V100SN QVTU22V100SO QVTU22V100ST

Locking Style

N/A Single V-Lock

Weight

N/A 58.0 lb26.3 Kg

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450360661 0883450360678 0883450360685 0883450360692 0883450360708 0883450360715 0883450360722 0883450360739 0883450360746 0883450360753 0883450360760 0883450360777

Dimensions

Dimension A

N/A 4.13 in104.9 mm

Dimension C

N/A 1.13 in28.7 mm

Dimension D

N/A 9.44 in239.8 mm

Dimension E

N/A 8.63 in219.2 mm

Dimension F

N/A 2.13 in54.1 mm

Dimension G

N/A 2.06 in52.3 mm

Dimension J

N/A 5.63 in143.0 mm

Dimension L

N/A 11.69 in296.9 mm

Dimension N

N/A 4.38 in111.3 mm

Dimension P

N/A 7.00 in177.8 mm

Dimension RV

N/A 0.06 in1.5 mm

Dimension S

N/A 2.060 in52.30 mm

Dimension TV

N/A 4.33 in110.0 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lb653 kN

C - Dynamic Load (Basic)

N/A 125000 lb555 kN

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.135 mm0.0053 in

Pre Install Clearance Max

N/A 0.170 mm0.0067 in
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.