3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size  

N/A 3-11/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVTU22V311SB QVTU22V311SC QVTU22V311SEB QVTU22V311SEC QVTU22V311SEM QVTU22V311SEN QVTU22V311SEO QVTU22V311SET QVTU22V311SM QVTU22V311SN QVTU22V311SO QVTU22V311ST

Locking Style

N/A Single V-Lock

Weight

N/A 58.0 lb26.3 Kg

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450360784 0883450360791 0883450360807 0883450360814 0883450360821 0883450360838 0883450360845 0883450360852 0883450360869 0883450360876 0883450360883 0883450360890

Dimensions

Dimension A

N/A 4.13 in104.9 mm

Dimension C

N/A 1.13 in28.7 mm

Dimension D

N/A 9.44 in239.8 mm

Dimension E

N/A 8.63 in219.2 mm

Dimension F

N/A 2.13 in54.1 mm

Dimension G

N/A 2.06 in52.3 mm

Dimension J

N/A 5.63 in143.0 mm

Dimension L

N/A 11.69 in296.9 mm

Dimension N

N/A 4.38 in111.3 mm

Dimension P

N/A 7.00 in177.8 mm

Dimension RV

N/A 0.06 in1.5 mm

Dimension S

N/A 2.060 in52.30 mm

Dimension TV

N/A 4.33 in110.0 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lb653 kN

C - Dynamic Load (Basic)

N/A 125000 lb555 kN

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.135 mm0.0053 in

Pre Install Clearance Max

N/A 0.170 mm0.0067 in
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.