3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size  

N/A 3-15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVTU22V315SB QVTU22V315SC QVTU22V315SEB QVTU22V315SEC QVTU22V315SEM QVTU22V315SEN QVTU22V315SEO QVTU22V315SET QVTU22V315SM QVTU22V315SN QVTU22V315SO QVTU22V315ST

Locking Style

N/A Single V-Lock

Weight

N/A 58.0 lb26.3 Kg

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450361026 0883450361033 0883450361040 0883450361057 0883450361064 0883450361071 0883450361088 0883450361095 0883450361101 0883450361118 0883450361125 0883450361132

Dimensions

Dimension A

N/A 4.13 in104.9 mm

Dimension C

N/A 1.13 in28.7 mm

Dimension D

N/A 9.44 in239.8 mm

Dimension E

N/A 8.63 in219.2 mm

Dimension F

N/A 2.13 in54.1 mm

Dimension G

N/A 2.06 in52.3 mm

Dimension J

N/A 5.63 in143.0 mm

Dimension L

N/A 11.69 in296.9 mm

Dimension N

N/A 4.38 in111.3 mm

Dimension P

N/A 7.00 in177.8 mm

Dimension RV

N/A 0.06 in1.5 mm

Dimension S

N/A 2.060 in52.30 mm

Dimension TV

N/A 4.33 in110.0 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lb653 kN

C - Dynamic Load (Basic)

N/A 125000 lb555 kN

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.135 mm0.0053 in

Pre Install Clearance Max

N/A 0.170 mm0.0067 in
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.