3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size  

N/A 4 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A QVTU22V400SB QVTU22V400SC QVTU22V400SEB QVTU22V400SEC QVTU22V400SEM QVTU22V400SEN QVTU22V400SEO QVTU22V400SET QVTU22V400SM QVTU22V400SN QVTU22V400SO QVTU22V400ST

Locking Style

N/A Single V-Lock

Weight

N/A 58.0 lb26.3 Kg

Housing Construction

N/A Take-Up

UPC Code

N/A 0883450361149 0883450361156 0883450361163 0883450361170 0883450361187 0883450361194 0883450361200 0883450361217 0883450361224 0883450361231 0883450361248 0883450361255

Dimensions

Dimension A

N/A 4.13 in104.9 mm

Dimension C

N/A 1.13 in28.7 mm

Dimension D

N/A 9.44 in239.8 mm

Dimension E

N/A 8.63 in219.2 mm

Dimension F

N/A 2.13 in54.1 mm

Dimension G

N/A 2.06 in52.3 mm

Dimension J

N/A 5.63 in143.0 mm

Dimension L

N/A 11.69 in296.9 mm

Dimension N

N/A 4.38 in111.3 mm

Dimension P

N/A 7.00 in177.8 mm

Dimension RV

N/A 0.06 in1.5 mm

Dimension S

N/A 2.060 in52.30 mm

Dimension TV

N/A 4.33 in110.0 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lb653 kN

C - Dynamic Load (Basic)

N/A 125000 lb555 kN

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.08 in2.03 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.135 mm0.0053 in

Pre Install Clearance Max

N/A 0.170 mm0.0067 in
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.