Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Single V-Lock

Housing Construction

N/A Piloted Flange Cartridge

Seal Type

N/A Expansion Teflon Labyrinth

UPC

N/A 0883450062848

Other Dimensions

Dimension BC

N/A 9.38 in238.3 mm

Dimension C

N/A 5.5 in139.7 mm

Dimension D

N/A 8.76 in222.5 mm

Dimension E

N/A 6.63 in168.4 mm

Dimension B Exp

N/A 2.11 in53.6 mm

Dimension B Fix

N/A 2.03 in51.6 mm

Dimension F

N/A 10.88 in276.4 mm

Dimension H

N/A 1.59 in40.4 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 4.32 in109.7 mm

Dimension RV

N/A 0.19 in4.8 mm

Dimension SV

N/A 4.13 in104.9 mm

Dimension G

N/A 8.125 in206.4 mm

Dimension N

N/A 2.25 in57.2 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0053

Eng Internal Radial Clearance - Max

N/A 0.0067

Pre Install Clearance Min

N/A 0.135 in0.0053 mm

Pre Install Clearance Max

N/A 0.170 in0.0067 mm