All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies > Part Number SNP-30/670 x 24 15/16  

Part Number SNP-30/670 x 24 15/16, "SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies"


    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.





Specifications  · Shaft Dimensions  · Adapter Dimensions  · Accessory Numbers

Specifications

Series

230K

Diameter d

24 15/16 in

Bearing Number

230/670K

Taper

1:12


Shaft Dimensions

Tolerance1

-0.008 in
1 Tolerance range is from +0 to value listed.


Adapter Dimensions

B2

12.835 in

S

3.296 in

D1

30.693 in


Accessory Numbers

Sleeve

S-30/670

Locknut

N 670

Lockwasher and Lockplates

P 670



 DOWNLOADS 

Metric Accessories Index
(PDF, 77KB)

Metric Accessories Prefixes and Suffixes
(PDF, 33KB)

Nomenclature
(PDF, 41KB)