3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Specifications

Series

N/A 231K

Diameter d 

N/A 9 7/16 in

Bearing Number

N/A 23152K

Taper

N/A 1:12

SNW/SNP Assembly Weight

N/A 44 lb

Shaft Dimensions

Tolerance1 N/A -0.006 in

Adapter Dimensions

B2

N/A 7.583 in

S

N/A 1.541 in

D1

N/A 12.193 in

Accessory Numbers

Sleeve

N/A S-52

Locknut

N/A N-052

Lockwasher and Lockplates

N/A P-52
  • 1 Tolerance range is from +0 to value listed.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.