Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
Unit of Measure

Specifications

Series

N/A 231K

Diameter d

N/A 10 7/16 in

Bearing Number

N/A 23156K

Taper

N/A 1:12

Shaft Dimensions

Tolerance1 N/A -0.007 in

Adapter Dimensions

B2

N/A 7.756 in

S

N/A 1.635 in

D1

N/A 13.005 in

Accessory Numbers

Sleeve

N/A S-3156

Locknut

N/A N 056

Lockwasher and Lockplates

N/A P 56
  • 1 Tolerance range is from +0 to value listed.
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.