3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A METRIC

Bearing Weight

N/A 6.4 Kg14.1 lb

Cage Type

N/A EM

UPC Code

N/A 087796137356

Cage Material

N/A Brass

Superseded Part

N/A 22316YMW33W22C2

Dimensions

d - Bore

N/A 80.00 mm3.1496 in

D - Outer Diameter

N/A 169.993 mm6.6926 in

B' - Inner Ring Width

N/A 58 mm2.2835 in

B - Outer Ring Width

N/A 58.000 mm2.2835 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 2.00 mm0.080 in
r - Outer Ring "To Clear" Radius2 N/A 2.00 mm0.080 in

da - Inner Ring Backing Diameter

N/A 103.000 mm4.100 in

Da - Outer Ring Backing Diameter

N/A 153.000 mm6.000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 534000 N120000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 499000 N112000 lbf

Factors

e - ISO Factor3 N/A 0.33
Y0 - ISO Factor4 N/A 2.06
Y1 - ISO Factor5 N/A 3.06
Y2 - ISO Factor6 N/A 2.01

Reference Thermal Speed Rating (Grease)

N/A 3300
Reference Thermal Speed Rating (Oil)7 N/A 3800
Cg - Geometry Factor8 N/A 0.0638
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.