3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A METRIC

Bearing Weight

N/A 905.000 Kg1991.00 lb

Cage Type

N/A YMB

UPC Code

N/A 087796153721

Cage Material

N/A Brass

Dimensions

d - Bore

N/A 600.000 mm23.6220 in

D - Outer Diameter

N/A 980.000 mm38.5830 in

B' - Inner Ring Width

N/A 300 mm11.811 in

B - Outer Ring Width

N/A 300.000 mm11.8110 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 6.000 mm0.240 in
r - Outer Ring "To Clear" Radius2 N/A 6.000 mm0.240 in

da - Inner Ring Backing Diameter

N/A 681.000 mm26.800 in

Da - Outer Ring Backing Diameter

N/A 895.000 mm35.200 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 18800000 N4230000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 10500000 N2360000 lbf

Factors

e - ISO Factor3 N/A 0.29
Y0 - ISO Factor4 N/A 2.32
Y1 - ISO Factor5 N/A 3.46
Y2 - ISO Factor6 N/A 2.27

Reference Thermal Speed Rating (Grease)

N/A 260
Reference Thermal Speed Rating (Oil)7 N/A 280
Cg - Geometry Factor8 N/A 0.1197
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.