3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A METRIC

Bearing Weight

N/A 20.40 Kg44.900 lb

Cage Type

N/A EM

UPC Code

N/A 087796031869

Cage Material

N/A Brass

Superseded Part

N/A 23322YMW33W22C7

Dimensions

d - Bore

N/A 110.00 mm4.3307 in

D - Outer Diameter

N/A 239.993 mm9.4485 in

B' - Inner Ring Width

N/A 92.1 mm3.626 in

B - Outer Ring Width

N/A 92.100 mm3.6260 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 2.5 mm0.100 in
r - Outer Ring "To Clear" Radius2 N/A 2.5 mm0.100 in

da - Inner Ring Backing Diameter

N/A 136.000 mm5.400 in

Da - Outer Ring Backing Diameter

N/A 209.000 mm8.200 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 1080000 N243000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 979000 N220000 lbf

Factors

e - ISO Factor3 N/A 0.4
Y0 - ISO Factor4 N/A 1.67
Y1 - ISO Factor5 N/A 2.49
Y2 - ISO Factor6 N/A 1.63

Reference Thermal Speed Rating (Grease)

N/A 1600
Reference Thermal Speed Rating (Oil)7 N/A 1800
Cg - Geometry Factor8 N/A 0.077
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.