3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A METRIC

Bearing Weight

N/A 267.600 Kg588.70 lb

Cage Type

N/A YMB

UPC Code

N/A 087796200487

Cage Material

N/A Brass

Dimensions

d - Bore

N/A 630.000 mm24.8030 in

D - Outer Diameter

N/A 850.000 mm33.4650 in

B' - Inner Ring Width

N/A 165 mm6.496 in

B - Outer Ring Width

N/A 165.000 mm6.4960 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 5.000 mm0.200 in
r - Outer Ring "To Clear" Radius2 N/A 5.000 mm0.200 in

da - Inner Ring Backing Diameter

N/A 684.000 mm26.900 in

Da - Outer Ring Backing Diameter

N/A 804.000 mm31.600 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 10100000 N2260000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 4740000 N1070000 lbf

Factors

e - ISO Factor3 N/A 0.17
Y0 - ISO Factor4 N/A 4.02
Y1 - ISO Factor5 N/A 5.99
Y2 - ISO Factor6 N/A 3.93

Reference Thermal Speed Rating (Grease)

N/A 380
Reference Thermal Speed Rating (Oil)7 N/A 440
Cg - Geometry Factor8 N/A 0.1191
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.