A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Notes 

N/A achieved through the use of a shallow keyway.
  • Maximum bore refers to maximum straight bore with keyway allowed in hub.
  • Outside Diameter is equal to Dimension HD for B style aluminum sizes: 19, 24, and 28.
  • S = Solid hub with no bore
  • Spider Outside Diameter (Dimension A) is equal to Outside Diameter
  • The values regarding displacement are provided assuming normal operating conditions (i.e. temperature, torque with nominal rating of the coupling, speed/RPM rating of the coupling, and misalignment).
    Careful installation (i.e. alignment) and periodic inspection should be provided to provide the optimum life of the coupling. Special consideration should be given as to the position of the shafts and the amount of axial movement the coupling will be exposed to.
    The more accurate the alignment of the coupling, will result in greater life of the elastomer. A coupling guard and rotating equipment safety procedures should always be followed.
    Please consult the Lovejoy web site at www.lovejoy-inc.com for assembly instructions of the curved jaw coupling.
  • Specifications

    Description 

    N/A CJ 14/16B HUB AL 1/2 1/8KW

    Hub Style

    N/A B

    Type

    N/A Curved Jaw Coupling Hubs

    Bore Type

    N/A 0.50 in

    Weight

    N/A 0.11 lb

    Style

    N/A Bored

    Color

    N/A Metallic

    Coupling Type

    N/A Jaw

    Dimensional Data

    Coupling Size

    N/A 14/16

    Set Screw Size

    N/A 8-32

    Set Screw Style Coupling Location Size (Dimension SL)

    N/A 0.200 in5.08 mm

    Keyway Size

    N/A 1/8 x 1/16

    Outside Diameter

    N/A 1.180 in29.97 mm

    Overall Coupling Length

    N/A 1.380 in35.05 mm

    Spider Inside Diameter

    N/A 0.390 in10.00 mm

    Spider Outside Diameter

    N/A 1.180 in30.00 mm

    Spider Thickness (Dimension W)

    N/A 0.390 in10.00 mm

    Max. Bore (Dimensions ID1/ID2)

    N/A 0.63 in16 mm

    Dimension G

    N/A 0.510 in12.95 mm

    Dimension HD

    N/A 1.180 in29.97 mm

    Distance between Spider and Hub Face (Dimension CL)

    N/A 0.060 in1.52 mm

    Cubic inches

    N/A 0.59873 in³

    Performance Data

    Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders)

    N/A -40 to 212 ºF

    Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders)

    N/A -50 to 248 ºF

    Nominal Torque (with 92 Shore A spider)

    N/A 66.00 in·lb

    Max Torque (with 92 Shore A spider)

    N/A 133.00 in·lb

    Speed

    N/A 1900.00 rpm

    Angular Displacement

    N/A 0.030 in

    Max. Angular Displacement (∆ Ka), n=1500 [1/min]

    N/A 1.20 º

    Max. Axial Displacement (∆ Ka)

    N/A 0.0400 in

    Max. Radial Displacement (∆ Kr)

    N/A 0.0070 in

    The Curved Jaw Design

    The Curved Jaw Design

    N/A
    • Three piece design that is easy to assemble
    • The curved jaw design incorporates both radial and axial curvature (crowning) to the elastomer (spider)
    • Hubs are offered in sintered iron, steel, aluminum, cast iron and nodular iron materials
    • Three different urethane elastomers available
    • No metal to metal contact and no lubrication required
    • Fail safe design due to the jaw in compression design (continues to function after the elastomer fails)
    • The CJ series covers a torque range of 67 to 247,800 in-lbs