- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Key Dimensions
Description |
N/A L150-HUB-11T-16/32DP-LLOC |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic |
Weight |
N/A 4.15 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 7.00 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 8.80 lb |
UPC |
N/A 0685144379177 |
Dimensional Data
Coupling Size |
N/A L150 |
Dimension T |
N/A 3/8-16 |
Length thru Bore |
N/A 1.75 in44.45 mm |
Outside Diameter |
N/A 3.75 in95.25 mm |
Overall Length |
N/A 4.500 in114.30 mm |
Spline Size |
N/A 11T 16/32 DP |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.625 in16.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.875 in48.00 mm |
Hub Length |
N/A 2.75 in69.85 mm |
Dimension G |
N/A 1 in25.40 mm |
Dimension SL |
N/A 0.750 in19.05 mm |
Cubic inches |
N/A 38.67188 in³ |