- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Key Dimensions
Description |
N/A L190-HUB-14T-12/24DP-LLOC |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic |
Weight |
N/A 6.20 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 12.30 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 15.30 lb |
UPC |
N/A 0685144379283 |
Dimensional Data
Coupling Size |
N/A L190 |
Dimension T |
N/A 1/2-13 |
Length thru Bore |
N/A 1.94 in49.28 mm |
Outside Diameter |
N/A 4.50 in114.30 mm |
Overall Length |
N/A 4.860 in123.44 mm |
Spline Size |
N/A 14T 12/24 DP |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.750 in19.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.125 in54.00 mm |
Hub Length |
N/A 2.940 in74.68 mm |
Dimension G |
N/A 1 in25.40 mm |
Dimension SL |
N/A 0.880 in22.35 mm |
Cubic inches |
N/A 59.535 in³ |