• Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Dimensional Data

Coupling Size

N/A L190

Dimension T

N/A 1/2-13

Length thru Bore

N/A 1.94 in49.28 mm

Outside Diameter

N/A 4.50 in114.30 mm

Overall Length

N/A 4.860 in123.44 mm

Spline Size 

N/A 21T 16/32 DP

Min. Bore (Dimensions ID1/ID2)

N/A 0.750 in19.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 2.125 in54.00 mm

Hub Length

N/A 2.940 in74.68 mm

Dimension G

N/A 1 in25.40 mm

Dimension SL

N/A 0.880 in22.35 mm

Cubic inches

N/A 59.535 in³

Key Dimensions

Coupling Type

N/A Jaw

Material

N/A Sintered Iron

Color

N/A Metallic

Weight

N/A 6.20 lb

Weight (Complete Coupling w/ Min. Bores)

N/A 12.30 lb

Weight (Complete Coupling w/ Max. Bores)

N/A 15.30 lb

Features

Features 

N/A
  • Fail-safe – will still perform if elastomer fails
  • No metal to metal contact
  • Resistant to oil, dirt, sand, moisture and grease
  • More than 850,000 combinations of bore sizes
  • Most types available from stock in 24 hours