- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Key Dimensions
Description |
N/A L276-HUB-27T-16/32DP-LLOC |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Metallic |
Weight |
N/A 1.22 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 30.50 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 40.00 lb |
UPC |
N/A 0685144385796 |
Dimensional Data
Coupling Size |
N/A L276 |
Dimension T |
N/A 1/2-13 |
Length thru Bore |
N/A 3.120 in79.25 mm |
Outside Diameter |
N/A 6.18 in156.97 mm |
Overall Length |
N/A 7.820 in198.63 mm |
Spline Size |
N/A 27T 16/32 DP |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.875 in22.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.875 in73 mm |
Hub Length |
N/A 4.700 in119.38 mm |
Dimension G |
N/A 1.580 in40.13 mm |
Dimension SL |
N/A 1.560 in39.62 mm |
Cubic inches |
N/A 179.50428 in³ |