- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Key Dimensions
Description |
N/A L276-HUB-1-3/8-5/16X5/32KW |
Hub Style |
N/A 2 |
Coupling Type |
N/A Jaw |
Material |
N/A Cast Iron |
Color |
N/A Metallic |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 18.79 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 40.00 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 30.50 lb |
UPC |
N/A 0685144125903 |
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Dimensional Data
Bore Size |
N/A 1 3/8 in |
Coupling Size |
N/A L276 |
Keyway Size (W x D) |
N/A 5/16 x 5/32 in |
Length thru Bore |
N/A 3.120 in79.25 mm |
Overall Length |
N/A 7.820 in198.63 mm |
Outside Diameter |
N/A 6.18 in156.97 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.875 in22.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.875 in73 mm |
Hub Length |
N/A 4.700 in119.38 mm |
Dimension G |
N/A 1.580 in40.13 mm |
Dimension SL |
N/A 1.560 in39.62 mm |
Dimension T |
N/A 1/2-13 |
Cubic inches |
N/A 179.50428 in³ |
Performance Data
Nominal Torque |
N/A 4716 in·lb |
Max. Speed |
N/A 1800 rpm |
Rated HP at 100 rpm |
N/A 7.5 hp |
Rated HP at 1,200 rpm |
N/A 90 hp |
Rated HP at 1,800 rpm |
N/A 135 hp |
Spider Performance
Spider Performance |
N/A
|