- Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
- The L Type coupling consists of two standard L Type hubs and one spider.
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Key Dimensions
Description |
N/A L110-HUB-5/8-NKW |
Hub Style |
N/A 1 |
Coupling Type |
N/A Jaw |
Material |
N/A Sintered Iron |
Color |
N/A Metallic |
# of Jaws |
N/A 3 |
Elastomeric Member |
N/A SOX (NBR) Rubber |
Weight |
N/A 3.10 lb |
Weight (Complete Coupling w/ Min. Bores) |
N/A 6.60 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 5.30 lb |
UPC |
N/A 0685144117335 |
Dimensional Data
Bore Size |
N/A 5/8 in |
Coupling Size |
N/A L110 |
Keyway Size (W x D) |
N/A No Keyway |
Length thru Bore |
N/A 1.68 in42.67 mm |
Overall Length |
N/A 4.220 in107.19 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 0.625 in16.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.625 in42 mm |
Hub Length |
N/A 2.56 in65.02 mm |
Dimension G |
N/A 0.88 in22.35 mm |
Outside Diameter |
N/A 3.32 in84.33 mm |
Dimension SL |
N/A 0.750 in19.05 mm |
Dimension T |
N/A 3/8-16 |
Cubic inches |
N/A 28.21734 in³ |
Performance Data
Nominal Torque |
N/A 792.00 in·lb |
Max. Speed |
N/A 5000 rpm |
Rated HP at 100 rpm |
N/A 1.26 hp |
Rated HP at 1,200 rpm |
N/A 15.12 hp |
Rated HP at 1,800 rpm |
N/A 23.00 hp |
Rated HP at 3,600 rpm |
N/A 45.36 hp |
Spider Performance
Spider Performance |
N/A
|