3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
  • Special hubs that are either shorter (S) or longer (X) than standard.
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure

Specifications

Description 

N/A L050X HUB 7/16 NKW LTB=.870

Hub Style

N/A 1

Coupling Type

N/A Jaw

Material

N/A Sintered Iron

Color

N/A Metallic

Bore Type

N/A Need to define

# of Jaws

N/A 2

Elastomeric Member

N/A SOX (NBR) Rubber

Weight

N/A 0.15 lb

Dimensional Data

Bore Size 

N/A 7/16 in

Coupling

N/A L050

Keyway Size (W x D)

N/A No Keyway

Length thru Bore

N/A .88 in22.10 mm

Outside Diameter

N/A 1.08 in27.43 mm

Min. Bore (Dimensions ID1/ID2)

N/A 0.250 in6 mm

Max. Bore (Dimensions ID1/ID2)

N/A 0.625 in16 mm

Hub Length

N/A 1.350 in34.29 mm

Dimension G

N/A 0.480 in12.19 mm

Dimension T

N/A 1/4-20

Cubic inches

N/A 1.57464 in³

Performance Data

Nominal Torque

N/A 26.30 in·lb

Max. Speed

N/A 18000 rpm

Rated Power at 100 rpm

N/A 0.042 hp

Rated HP at 100 rpm

N/A 0.50 hp

Rated HP at 1,800 rpm

N/A 0.75 hp

Rated HP at 3,600 rpm

N/A 1.51 hp

Spider Performance

Spider Performance

N/A
  • Nitrile Butadiene (Buna N) Rubber is a flexible elastomer material that is oil resistant, resembles natural rubber in resilience and elasticity and operates effectively in temperature range of -40° to 212° F (-40° to 100° C). Good resistance to oil. Standard elastomer. (Also applies to SXB Cushions.)
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.