Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size

N/A 75 mm

Shaft Size Type

N/A Metric

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Seal Type

N/A Triple Lip Nitrile Rubber

UPC

N/A 0883450196147

Other Dimensions

Dimension A

N/A 3.25 in82.6 mm

Dimension B

N/A 6.79 in172.5 mm

Dimension C

N/A 4.33 in110 mm

Dimension D Min

N/A 7.6 in193 mm

Dimension D Max

N/A 9.1 in231.1 mm

Dimension E

N/A 1.88 in47.8 mm

Dimension F

N/A 10.44 in265.2 mm

Dimension G

N/A 3.13 in79.5 mm

Dimension H

N/A 1.29 in32.8 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.41 in86.6 mm

Dimension M

N/A 1.96 in49.8 mm

Dimension S

N/A 3.23 in82 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lbf320000 N

C - Dynamic Load (Basic)

N/A 66900 lbf297000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.07

Y2 - Geometry Factor

N/A 4.57

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0043 in0.109 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm