Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Key Dimensions

    Cone Part Number

    N/A 74525

    Cup Part Number

    N/A 74850

    Outer Spacer Part Number

    N/A Y4S-74850

    Bore (d)

    N/A 5.2500 in133.35 mm

    O.D. (D)

    N/A 8.5000 in215.900 mm

    Width (T)

    N/A 3.7500 in95.250 mm
    Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 150000 lbf665000 N
    Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 22300 lbf99000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 38800 lbf172000 N
    e Factor 4 N/A 0.49
    K Factor 5 N/A 1.2

    Other Dimensions

    Weight

    N/A 13.35 Kg29.40 lb

    Width (B)

    N/A 3.75 in95.25 mm
    Max Shaft Fillet Radius6 N/A 0.030 in0.8 mm
    Max Housing Fillet Radius7 N/A 0.130 in3.30 mm

    Shaft Backing Shoulder Dia. - Backface (db)

    N/A 5.98 in152 mm

    Housing Backing Shoulder Dia. - Frontface (Da)

    N/A 8.23 in209.00 mm

    Ratings

    Dynamic Axial Rating - 90M Revs (Ca90)8 N/A 18600 lbf82600 N

    Factors

    Y1 Factor 9 N/A 1.38
    Y2 Factor 10 N/A 2.06
    • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These maximum fillet radii will be cleared by the bearing corners.
    • 7 These maximum fillet radii will be cleared by the bearing corners.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.