3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A LM67000

Cone Part Number

N/A LM67047

Cup Part Number

N/A LM67010-B

Design Units

N/A Imperial

Bearing Weight

N/A 0.4 lb0.20 Kg

Cage Type

N/A Stamped Steel

Dimensions

d - Bore

N/A 1.2500 in31.750 mm

D - Cup Outer Diameter

N/A 2.3280 in59.131 mm

D1 - Flange Outer Diameter

N/A 2.4375 in61.913 mm

B - Cone Width

N/A 0.6600 in16.764 mm

C - Cup Width

N/A 0.4650 in11.811 mm

C1 - Cup Flange Width

N/A 0.1090 in2.769 mm

T1 - Bearing Width

N/A 0.625 in15.875 mm

T - Bearing Width to Flange

N/A 0.2690 in6.833 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.09 in2.300 mm
r - Cup Backface "To Clear" Radius2 N/A 0.050 in1.30 mm

da - Cone Frontface Backing Diameter

N/A 1.42 in36.10 mm

db - Cone Backface Backing Diameter

N/A 1.57 in39.90 mm

Da - Cup Frontface Backing Diameter

N/A 2.26 in57.40 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.05 in1.3 mm

Aa - Cage-Cone Backface Clearance

N/A 0.01 in0.3 mm
a - Effective Center Location3 N/A -0.12 in-3 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 2720 lbf12100 N
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 10500 lbf46700 N

C0 - Static Radial Rating

N/A 10000 lbf44600 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 1920 lbf8550 N

Factors

K - Factor7 N/A 1.42
e - ISO Factor8 N/A 0.41
Y - ISO Factor9 N/A 1.46
G1 - Heat Generation Factor (Roller-Raceway)10 N/A 12.8

G2 - Heat Generation Factor (Rib-Roller End)

N/A 9.93
Cg - Geometry Factor11 N/A 0.0612
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.