Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure

Key Dimensions

Cone Part Number

N/A NP795726

Bore (d)

N/A 100 mm3.937 in
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 368000 N82700 lbf
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 95300 N21400 lbf
K Factor 3 N/A 1.39

Other Dimensions

Weight

N/A 2 Kg4.5 lb

Inner Ring Width (B)

N/A 46.000 mm1.8110 in
Effective Center Location4 N/A -7.1 mm0.28 in
Max Shaft Fillet Radius5 N/A 3 mm0.118 in

Shaft Backing Shoulder Dia. - Frontface (da)

N/A 112 mm4.41 in

Shaft Backing Shoulder Dia. - Backface (db)

N/A 117 mm4.61 in

Cage Location rel. to BF (Aa)

N/A 3.3 mm0.13 in

Cage Location rel. to FF (Ab)

N/A 5.8 mm0.23 in

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)6 N/A 68600 N15500 lbf

Static Radial Load Rating (C0)

N/A 478000 N107500 lbf
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 Negative value indicates effective center inside cone backface.
  • 5 These maximum fillet radii will be cleared by the bearing corners.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.