3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A 07000

Cone Part Number

N/A 07100D

Cup Part Number

N/A 07196

Design Units

N/A Imperial

Bearing Weight

N/A 0.600 lb0.30 Kg

Cage Type

N/A Stamped Steel

Aa - Cage-Cone Backface Clearance

N/A 0 in0 mm

Dimensions

d - Bore

N/A 1.0000 in25.400 mm

D - Cup Outer Diameter

N/A 1.9687 in50.005 mm

B - Double Cone Width

N/A 1.4375 in36.513 mm

C - Cup Width

N/A 0.3750 in9.525 mm

T - Bearing Width across Cups

N/A 1.0648 in27.046 mm

Abutment and Fillet Dimensions

R - Cone Frontface "To Clear" Radius1 N/A 0.030 in0.80 mm
r - Cup Backface "To Clear" Radius2 N/A 0.04 in1 mm

da - Cone Frontface Backing Diameter

N/A 1.18 in30 mm

Db - Cup Backface Backing Diameter

N/A 1.75 in44.50 mm

Ab - Cage-Cone Frontface Clearance

N/A -0.07 in-1.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 1700 lbf7550 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 11400 lbf50700 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 2950 lbf13100 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 1170 lbf5190 N

Factors

K - Factor7 N/A 1.45
e - ISO Factor8 N/A 0.4
Y1 - ISO Factor9 N/A 1.68
Y2 - ISO Factor10 N/A 2.5
Cg - Geometry Factor11 N/A 0.0509

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.