3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A 13000

Cone Part Number

N/A 13176D

Cup Part Number

N/A 13318

Design Units

N/A Imperial

Bearing Weight

N/A 1.6 lb0.70 Kg

Cage Type

N/A Stamped Steel

Aa - Cage-Cone Backface Clearance

N/A 0 in0 mm

Dimensions

d - Bore

N/A 1.7500 in44.450 mm

D - Cup Outer Diameter

N/A 3.1875 in80.963 mm

B - Double Cone Width

N/A 1.2500 in31.750 mm

C - Cup Width

N/A 0.5625 in14.288 mm

T - Bearing Width across Cups

N/A 1.3749 in34.922 mm

Abutment and Fillet Dimensions

R - Cone Frontface "To Clear" Radius1 N/A 0.005 in0.13 mm
r - Cup Backface "To Clear" Radius2 N/A 0.06 in1.5 mm

da - Cone Frontface Backing Diameter

N/A 1.97 in50 mm

Db - Cup Backface Backing Diameter

N/A 2.83 in71.90 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.11 in2.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 N/A 2960 lbf13200 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 N/A 19900 lbf88500 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 N/A 5160 lbf22900 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 2680 lbf11900 N

Factors

K - Factor7 N/A 1.11
e - ISO Factor8 N/A 0.53
Y1 - ISO Factor9 N/A 1.28
Y2 - ISO Factor10 N/A 1.9
Cg - Geometry Factor11 N/A 0.0799

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.