3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Series

N/A 14000

Cone Part Number

N/A 14126D

Cup Part Number

N/A 14273

Design Units

N/A Imperial

Bearing Weight

N/A 1.400 lb0.6 Kg

Cage Type

N/A Stamped Steel

Aa - Cage-Cone Backface Clearance

N/A 0 in0 mm

Dimensions

d - Bore

N/A 1.2500 in31.750 mm

D - Cup Outer Diameter

N/A 2.7170 in69.012 mm

B - Double Cone Width

N/A 1.5426 in39.182 mm

C - Cup Width

N/A 0.6675 in16.955 mm

T - Bearing Width across Cups

N/A 1.5231 in38.687 mm

Abutment and Fillet Dimensions

R - Cone Frontface "To Clear" Radius1 N/A 0.060 in1.50 mm

da - Cone Frontface Backing Diameter

N/A 1.57 in39.90 mm

Db - Cup Backface Backing Diameter

N/A 2.20 in55.90 mm

Ab - Cage-Cone Frontface Clearance

N/A 0.07 in1.8 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)2 N/A 3180 lbf14200 N
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)3 N/A 21400 lbf95100 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)4 N/A 5540 lbf24600 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 2080 lbf9260 N

Factors

K - Factor6 N/A 1.53
e - ISO Factor7 N/A 0.38
Y1 - ISO Factor8 N/A 1.77
Y2 - ISO Factor9 N/A 2.63
G1 - Heat Generation Factor (Roller-Raceway)10 N/A 18

G2 - Heat Generation Factor (Rib-Roller End)

N/A 9.4
Cg - Geometry Factor11 N/A 0.0668

Spacer

Note

N/A Spacer shows standard nominal .01 radii, actual bearing may vary
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.