3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
|
Dimensions
|
Abutment and Fillet Dimensions
|
Basic Load Ratings
|
Factors
|
Spacer
Specifications
Series |
N/A 17000 |
Cone Part Number |
N/A 17116D |
Cup Part Number |
N/A 17244 |
Design Units |
N/A Imperial |
Bearing Weight |
N/A 1.1 lb0.5 Kg |
Cage Type |
N/A Stamped Steel |
Aa - Cage-Cone Backface Clearance |
N/A 0 in0 mm |
Dimensions
d - Bore |
N/A 1.1875 in30.163 mm |
D - Cup Outer Diameter |
N/A 2.4409 in61.999 mm |
B - Double Cone Width |
N/A 1.3750 in34.925 mm |
C - Cup Width |
N/A 0.5625 in14.288 mm |
T - Bearing Width across Cups |
N/A 1.3305 in33.795 mm |
Abutment and Fillet Dimensions
R - Cone Frontface "To Clear" Radius1 | N/A 0.030 in0.80 mm |
r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
da - Cone Frontface Backing Diameter |
N/A 1.4 in35.60 mm |
Db - Cup Backface Backing Diameter |
N/A 2.13 in54.10 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.1 in2.5 mm |
Basic Load Ratings
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 2520 lbf11200 N |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 16900 lbf75300 N |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 4390 lbf19500 N |
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 1650 lbf7340 N |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 11 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 12 Geometry constant for Lubrication Life Adjustment Factor a3l.
By clicking Submit, you consent to the personal information you provide being accessible by Timken personnel, who may be located outside your home country, as described in our Privacy Notice.